Sprung lid, 60 mm, black
Type ZA 60-FD SW
Item no. 2003750
EAN 4012197486211



Item no. / Type
Smallest selling unit: 25 piece
25piece
piece
Description
Sprung lid with centrally moulded, elastic spreading spring, for sockets with Ø 60 mm, lid edge is flush, surface is roughened.
Technical data
Dimensions
| Length | 75 mm |
|---|---|
| Width | 72 mm |
| Height | 26 mm |
Technical data
| Diameter | 60 mm |
|---|---|
| Halogen-free | yes |
| Sealable | no |
| With bolts | no |
| Fastening type | Spring cover |
| Shape | Round |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | Ø72 |
| Material | Polystyrene |
| Colour | Black |
| Product series | BlackLine, WIN Series |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZA 60-FD SW
2003750
ZA 60-FD
2003749
ZA 60-FD SW
Item no.
2003750
ZA 60-FD
Item no.
2003749
