Sprung cover, 70 mm
Type UV 70 FD
|Item no. 2003227
|EAN 4012195024255



Item no. / Type
2003227 / UV 70 FD
Smallest selling unit: 25 piece
25piece
piece
Description
Sprung cover with centrally moulded, elastic spreading spring, for sockets with Ø 70 mm, cover edge is flush, surface is roughened.
Technical data
Dimensions
| Height | 1 mm |
|---|
Technical data
| Diameter | 70 mm |
|---|---|
| Halogen-free | yes |
| Sealable | no |
| With bolts | no |
| Fastening type | Spring cover |
| Shape | Round |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | Ø84mm |
| Material | Polystyrene |
| Colour | White |
| Product series | WIN Series |
Environmental Data
0,0297 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0297 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0297 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UV 70 FD
2003227
UV 70 FD
Item no.
2003227

