Sprung cover, 60 mm
Type ZA 60-FD
Item no. 2003749
EAN 4012197246600



Item no. / Type
Smallest selling unit: 25 piece
25piece
piece
Description
Sprung lid with centrally moulded, elastic spreading spring, for sockets with Ø 60 mm, lid edge is flush, surface is roughened.
Technical data
Dimensions
| Height | 1 mm |
|---|
Technical data
| Diameter | 72 mm |
|---|---|
| Halogen-free | yes |
| Fastening type | Spring cover |
| Shape | Round |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Dimension | Ø72 |
| Material | Polystyrene |
| Colour | White |
| Product series | WIN Series |
Environmental Data
0,0213 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0213 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0213 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZA 60-FD SW
2003750
ZA 60-FD
2003749
ZA 60-FD SW
Item no.
2003750
ZA 60-FD
Item no.
2003749

