Sprint screw, with Torx
Type 4759T 6.0x60
Item no. 3198322
EAN 4012195736516



Item no. / Type
Dimension L
Head diameter
Dimension D
Smallest selling unit: 200 piece
200piece
piece
Description
Hardened steel, electrogalvanised and Hostaflon-coated. Countersunk head with T bit (six lobe head), sizes Ø 3 mm T10, Ø 3.5 mm T15, Ø 4 and 4.5 mm T20, Ø 5 mm T25.
The use of Sprint screws leads to considerably reduced screw-in times compared with standard screws. This noticeable advantage comes from the point with the first thread, which leads on to the double thread beyond.
Areas of use: wood, chipboard, Rigips panels, plastic anchors.
The use of Sprint screws leads to considerably reduced screw-in times compared with standard screws. This noticeable advantage comes from the point with the first thread, which leads on to the double thread beyond.
Areas of use: wood, chipboard, Rigips panels, plastic anchors.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Dimension L | 60 mm |
| Dimension D | 6 mm |
Technical data
| Hardened | yes |
|---|---|
| Screw system | Torx |
| Head shape | Countersunk head |
| ROHS-conformant | yes |
| Head diameter | 11 mm |
| Dimension | 6x60mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Head shape
Head diameter
Dimension D
Item no.
4759T 3.0x15
15
Countersunk head
5,6
3
3198193
4759T 3.0x25
25
Countersunk head
5,6
3
3198197
4759T 3.0x30
30
Countersunk head
5,6
3
3198199
4759T 3.5x15
15
Countersunk head
6,5
3,5
3198219
4759T 3.5x20
20
Countersunk head
6,5
3,5
3198221
4759T 3.5x25
25
Countersunk head
6,5
3,5
3198223
4759T 3.5x30
30
Countersunk head
6,5
3,5
3198225
4759T 3.5x35
35
Countersunk head
6,5
3,5
3198227
4759T 3.5x40
40
Countersunk head
6,5
3,5
3198229
4759T 3.5x50
50
Countersunk head
6,5
3,5
3198231
4759T 4.0x15
15
Countersunk head
7,5
4
3198237
4759T 4.0x20
20
Countersunk head
7,5
4
3198239
4759T 4.0x25
25
Countersunk head
7,5
4
3198241
4759T 4.0x30
30
Countersunk head
7,5
4
3198243
4759T 4.0x35
35
Countersunk head
7,5
4
3198245
4759T 4.0x40
40
Countersunk head
7,5
4
3198247
4759T 4.0x45
45
Countersunk head
7,5
4
3198249
4759T 4.0x50
50
Countersunk head
7,5
4
3198251
4759T 4.5x30
30
Countersunk head
8,2
4,5
3198260
4759T 4.5x35
35
Countersunk head
8,2
4,5
3198262
4759T 4.5x40
40
Countersunk head
8,2
4,5
3198264
4759T 4.5x45
45
Countersunk head
8,2
4,5
3198266
4759T 4.5x50
50
Countersunk head
8,2
4,5
3198268
4759T 5.0x30
30
Countersunk head
9,2
5
3198276
4759T 5.0x35
35
Countersunk head
9,2
5
3198278
4759T 5.0x40
40
Countersunk head
9,2
5
3198280
4759T 5.0x45
45
Countersunk head
9,2
5
3198282
4759T 5.0x50
50
Countersunk head
9,2
5
3198284
4759T 6.0x60
60
Countersunk head
11
6
3198322
Dimension L
Head diameter
Dimension D
4759T 3.0x15
Item no.
3198193
Dimension L
15
Head shape
Countersunk head
Head diameter
5,6
Dimension D
3
4759T 3.0x25
Item no.
3198197
Dimension L
25
Head shape
Countersunk head
Head diameter
5,6
Dimension D
3
4759T 3.0x30
Item no.
3198199
Dimension L
30
Head shape
Countersunk head
Head diameter
5,6
Dimension D
3
4759T 3.5x15
Item no.
3198219
Dimension L
15
Head shape
Countersunk head
Head diameter
6,5
Dimension D
3,5
4759T 3.5x20
Item no.
3198221
Dimension L
20
Head shape
Countersunk head
Head diameter
6,5
Dimension D
3,5
4759T 3.5x25
Item no.
3198223
Dimension L
25
Head shape
Countersunk head
Head diameter
6,5
Dimension D
3,5
4759T 3.5x30
Item no.
3198225
Dimension L
30
Head shape
Countersunk head
Head diameter
6,5
Dimension D
3,5
4759T 3.5x35
Item no.
3198227
Dimension L
35
Head shape
Countersunk head
Head diameter
6,5
Dimension D
3,5
4759T 3.5x40
Item no.
3198229
Dimension L
40
Head shape
Countersunk head
Head diameter
6,5
Dimension D
3,5
4759T 3.5x50
Item no.
3198231
Dimension L
50
Head shape
Countersunk head
Head diameter
6,5
Dimension D
3,5
4759T 4.0x15
Item no.
3198237
Dimension L
15
Head shape
Countersunk head
Head diameter
7,5
Dimension D
4
4759T 4.0x20
Item no.
3198239
Dimension L
20
Head shape
Countersunk head
Head diameter
7,5
Dimension D
4
4759T 4.0x25
Item no.
3198241
Dimension L
25
Head shape
Countersunk head
Head diameter
7,5
Dimension D
4
4759T 4.0x30
Item no.
3198243
Dimension L
30
Head shape
Countersunk head
Head diameter
7,5
Dimension D
4
4759T 4.0x35
Item no.
3198245
Dimension L
35
Head shape
Countersunk head
Head diameter
7,5
Dimension D
4
4759T 4.0x40
Item no.
3198247
Dimension L
40
Head shape
Countersunk head
Head diameter
7,5
Dimension D
4
4759T 4.0x45
Item no.
3198249
Dimension L
45
Head shape
Countersunk head
Head diameter
7,5
Dimension D
4
4759T 4.0x50
Item no.
3198251
Dimension L
50
Head shape
Countersunk head
Head diameter
7,5
Dimension D
4
4759T 4.5x30
Item no.
3198260
Dimension L
30
Head shape
Countersunk head
Head diameter
8,2
Dimension D
4,5
4759T 4.5x35
Item no.
3198262
Dimension L
35
Head shape
Countersunk head
Head diameter
8,2
Dimension D
4,5
4759T 4.5x40
Item no.
3198264
Dimension L
40
Head shape
Countersunk head
Head diameter
8,2
Dimension D
4,5
4759T 4.5x45
Item no.
3198266
Dimension L
45
Head shape
Countersunk head
Head diameter
8,2
Dimension D
4,5
4759T 4.5x50
Item no.
3198268
Dimension L
50
Head shape
Countersunk head
Head diameter
8,2
Dimension D
4,5
4759T 5.0x30
Item no.
3198276
Dimension L
30
Head shape
Countersunk head
Head diameter
9,2
Dimension D
5
4759T 5.0x35
Item no.
3198278
Dimension L
35
Head shape
Countersunk head
Head diameter
9,2
Dimension D
5
4759T 5.0x40
Item no.
3198280
Dimension L
40
Head shape
Countersunk head
Head diameter
9,2
Dimension D
5
4759T 5.0x45
Item no.
3198282
Dimension L
45
Head shape
Countersunk head
Head diameter
9,2
Dimension D
5
4759T 5.0x50
Item no.
3198284
Dimension L
50
Head shape
Countersunk head
Head diameter
9,2
Dimension D
5
4759T 6.0x60
Item no.
3198322
Dimension L
60
Head shape
Countersunk head
Head diameter
11
Dimension D
6
