Sprint screw, with Philips screw
Type 4758 3.5x20
Item no. 3195015
EAN 4012195274810



Item no. / Type
Dimension L
Head diameter
Dimension D
Smallest selling unit: 200 piece
200piece
piece
Description
Hardened steel, electrogalvanised and Hostaflon-coated. Pan head with combined Phillips and slotted head (Pozidriv size 2 except Ø 6 mm Pozidriv size 3).
The use of Sprint screws leads to considerably reduced screw-in times compared with standard screws. This noticeable advantage comes from the point with the first thread, which leads on to the double thread beyond.
Areas of use: wood, chipboard, Rigips panels, plastic anchors.
The use of Sprint screws leads to considerably reduced screw-in times compared with standard screws. This noticeable advantage comes from the point with the first thread, which leads on to the double thread beyond.
Areas of use: wood, chipboard, Rigips panels, plastic anchors.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Dimension L | 20 mm |
| Dimension D | 3,5 mm |
Technical data
| Hardened | yes |
|---|---|
| Two-compartment | yes |
| Screw system | Combination slot |
| Head shape | Panhead |
| ROHS-conformant | yes |
| Thickness | 3,5 mm |
| Head diameter | 6,5 mm |
| Dimension | 3,5x20mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Head shape
Head diameter
Dimension D
Item no.
4758 3.5x15
15
Panhead
6,5
3,5
3195007
4758 3.5x20
20
Panhead
6,5
3,5
3195015
4758 3.5x25
25
Panhead
6,5
3,5
3195023
4758 3.5x30
30
Panhead
6,5
3,5
3195031
4758 3.5x35
35
Panhead
6,5
3,5
3195058
4758 3.5x40
40
Panhead
6,5
3,5
3195066
4758 3.5x45
45
Panhead
6,5
3,5
3195074
4758 3.5x50
50
Panhead
6,5
3,5
3195082
4758 4.0x15
15
Panhead
7,5
4
3195201
4758 4.0x20
20
Panhead
7,5
4
3195228
4758 4.0x25
25
Panhead
7,5
4
3195236
4758 4.0x30
30
Panhead
7,5
4
3195244
4758 4.0x35
35
Panhead
7,5
4
3195252
4758 4.0x40
40
Panhead
7,5
4
3195260
4758 4.0x45
45
Panhead
7,5
4
3195279
4758 4.0x50
50
Panhead
7,5
4
3195287
4758 4.5x25
25
Panhead
8,2
4,5
3195422
4758 4.5x30
30
Panhead
8,2
4,5
3195430
4758 4.5x35
35
Panhead
8,2
4,5
3195449
4758 4.5x40
40
Panhead
8,2
4,5
3195457
4758 4.5x45
45
Panhead
8,2
4,5
3195465
4758 4.5x50
50
Panhead
8,2
4,5
3195473
4758 5.0x30
30
Panhead
9,5
5
3195635
4758 5.0x35
35
Panhead
9,5
5
3195643
4758 5.0x40
40
Panhead
9,5
5
3195651
4758 5.0x45
45
Panhead
9,5
5
3195678
4758 5.0x50
50
Panhead
9,5
5
3195686
4758 5.0x60
60
Panhead
9,5
5
3195694
4758 6.0x30
30
Panhead
12
6
3195910
4758 6.0x40
40
Panhead
12
6
3195929
4758 6.0x50
50
Panhead
12
6
3195937
4758 6.0x60
60
Panhead
12
6
3195945
Dimension L
Head diameter
Dimension D
4758 3.5x15
Item no.
3195007
Dimension L
15
Head shape
Panhead
Head diameter
6,5
Dimension D
3,5
4758 3.5x20
Item no.
3195015
Dimension L
20
Head shape
Panhead
Head diameter
6,5
Dimension D
3,5
4758 3.5x25
Item no.
3195023
Dimension L
25
Head shape
Panhead
Head diameter
6,5
Dimension D
3,5
4758 3.5x30
Item no.
3195031
Dimension L
30
Head shape
Panhead
Head diameter
6,5
Dimension D
3,5
4758 3.5x35
Item no.
3195058
Dimension L
35
Head shape
Panhead
Head diameter
6,5
Dimension D
3,5
4758 3.5x40
Item no.
3195066
Dimension L
40
Head shape
Panhead
Head diameter
6,5
Dimension D
3,5
4758 3.5x45
Item no.
3195074
Dimension L
45
Head shape
Panhead
Head diameter
6,5
Dimension D
3,5
4758 3.5x50
Item no.
3195082
Dimension L
50
Head shape
Panhead
Head diameter
6,5
Dimension D
3,5
4758 4.0x15
Item no.
3195201
Dimension L
15
Head shape
Panhead
Head diameter
7,5
Dimension D
4
4758 4.0x20
Item no.
3195228
Dimension L
20
Head shape
Panhead
Head diameter
7,5
Dimension D
4
4758 4.0x25
Item no.
3195236
Dimension L
25
Head shape
Panhead
Head diameter
7,5
Dimension D
4
4758 4.0x30
Item no.
3195244
Dimension L
30
Head shape
Panhead
Head diameter
7,5
Dimension D
4
4758 4.0x35
Item no.
3195252
Dimension L
35
Head shape
Panhead
Head diameter
7,5
Dimension D
4
4758 4.0x40
Item no.
3195260
Dimension L
40
Head shape
Panhead
Head diameter
7,5
Dimension D
4
4758 4.0x45
Item no.
3195279
Dimension L
45
Head shape
Panhead
Head diameter
7,5
Dimension D
4
4758 4.0x50
Item no.
3195287
Dimension L
50
Head shape
Panhead
Head diameter
7,5
Dimension D
4
4758 4.5x25
Item no.
3195422
Dimension L
25
Head shape
Panhead
Head diameter
8,2
Dimension D
4,5
4758 4.5x30
Item no.
3195430
Dimension L
30
Head shape
Panhead
Head diameter
8,2
Dimension D
4,5
4758 4.5x35
Item no.
3195449
Dimension L
35
Head shape
Panhead
Head diameter
8,2
Dimension D
4,5
4758 4.5x40
Item no.
3195457
Dimension L
40
Head shape
Panhead
Head diameter
8,2
Dimension D
4,5
4758 4.5x45
Item no.
3195465
Dimension L
45
Head shape
Panhead
Head diameter
8,2
Dimension D
4,5
4758 4.5x50
Item no.
3195473
Dimension L
50
Head shape
Panhead
Head diameter
8,2
Dimension D
4,5
4758 5.0x30
Item no.
3195635
Dimension L
30
Head shape
Panhead
Head diameter
9,5
Dimension D
5
4758 5.0x35
Item no.
3195643
Dimension L
35
Head shape
Panhead
Head diameter
9,5
Dimension D
5
4758 5.0x40
Item no.
3195651
Dimension L
40
Head shape
Panhead
Head diameter
9,5
Dimension D
5
4758 5.0x45
Item no.
3195678
Dimension L
45
Head shape
Panhead
Head diameter
9,5
Dimension D
5
4758 5.0x50
Item no.
3195686
Dimension L
50
Head shape
Panhead
Head diameter
9,5
Dimension D
5
4758 5.0x60
Item no.
3195694
Dimension L
60
Head shape
Panhead
Head diameter
9,5
Dimension D
5
4758 6.0x30
Item no.
3195910
Dimension L
30
Head shape
Panhead
Head diameter
12
Dimension D
6
4758 6.0x40
Item no.
3195929
Dimension L
40
Head shape
Panhead
Head diameter
12
Dimension D
6
4758 6.0x50
Item no.
3195937
Dimension L
50
Head shape
Panhead
Head diameter
12
Dimension D
6
4758 6.0x60
Item no.
3195945
Dimension L
60
Head shape
Panhead
Head diameter
12
Dimension D
6
