Spring element, side height 60 mm
Type FED 60 A2
Item no. 6068859
EAN 4012195391326



Item no. / Type
6068859 / FED 60 A2
Smallest selling unit: 50 piece
50piece
piece
Description
Spring element as accessory part (spare) for the RKS-Magic® cable tray of side height 60 mm.
Technical data
Dimensions
| Width | 48 mm |
|---|---|
| Height | 60 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 48x24 |
| Version for | Straight connector |
| Connection type | Snap-in |
| ROHS-conformant | yes |
| Dimension | 60mm |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
Environmental Data
0,0393 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0393 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0393 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FED 60 A2
6068859
FED 60 A2
Item no.
6068859



