Spring chuck
Type 575
Item no. 6498019
EAN 4012196209897


Item no. / Type
6498019 / 575
Smallest selling unit: 1 piece
1piece
piece
Description
Clamping tool for all OBO tightening straps in conjunction with appropriate tightening strap locks. Simple spring chuck without ratchet function and shortening unit. With ergonomically shaped grips.
Technical data
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Material | Steel |
| Colour | Silver |
Environmental Data
2,4254 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4254 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4254 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
575
6498019
575
Item no.
6498019


