Spreading rivet, KSN 1
Type KSN1
Item no. 6178520
EAN 4012196014279



Item no. / Type
6178520 / KSN1
Colour
Light grey; RAL 7035
Smallest selling unit: 100 piece
100piece
piece
Description
The KNW1 riveting tool should be used for rapid mounting and for the optimum function. Dimension of the drill hole: 4.5 mm.
Total clamping strength: 2.2–4 mm
Total clamping strength: 2.2–4 mm
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Bore hole diameter | 4,5 mm |
| ROHS-conformant | yes |
| Dimension | Ø4,5mm |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | Accessories VK |
Dimensions
| Dimension a | 4,5 mm |
|---|
Environmental Data
0,0015 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0015 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0015 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
KSN1
Light grey; RAL 7035
6178520
KSN1
Item no.
6178520
Colour
Light grey; RAL 7035

