Spreading pliers for sealing insert, splittable cable gland
Type V-TEC TBZ
Item no. 2024900
EAN 4012196334612




Item no. / Type
2024900 / V-TEC TBZ
Smallest selling unit: 1 piece
1piece
piece
Description
The ideal aiding tool is the pair of spreading pliers which can be used to open the sealing insert. With this tool, inserting the individual cables is quick and easy.
Place the cable in the spreading pliers, insert the spreading pliers into the sealing separation and then open them. Now the cable can easily be placed into the seal.
The gland set consists of an intermediate support, a cap nut and the seal. Of course, the split locknut is also in the scope of delivery.
Place the cable in the spreading pliers, insert the spreading pliers into the sealing separation and then open them. Now the cable can easily be placed into the seal.
The gland set consists of an intermediate support, a cap nut and the seal. Of course, the split locknut is also in the scope of delivery.
Technical data
Dimensions
| Length | 215 mm |
|---|
Technical data
| Fibre-glass reinforced | no |
|---|---|
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP67 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | yes |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | yes |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Version for | Straight |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 80 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M25 |
Environmental Data
0,0307 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0307 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0307 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
V-TEC TBZ
2024900
V-TEC TBZ
Item no.
2024900

