Spreading anchor, plastic
Type SX Plus 12x60
Item no. 2347732
EAN 4012197504700



Item no. / Type
Length
Diameter
Drill hole diameter, min.
Drill hole depth
Smallest selling unit: 25 piece
25piece
piece
Description
Nylon spreading anchor for mounting components on walls and ceilings. Suitable for solid building materials such as concrete, sand-lime brick and masonry. With pre-fixing of the screw for easy overhead mounting. The given load values are valid for wood screws with the specified diameter.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Dimension L | 60 mm |
| Dimension D | 12 mm |
Technical data
| Diameter | 12 mm |
|---|---|
| With bolts | no |
| Suitable for hexagonal wood screw | yes |
| Suitable for fastening with cable ties | no |
| Suitable for screw diameter, min. | 8 mm |
| Suitable for screw diameter, max. | 10 mm |
| Version for | Spreading anchor |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 12 mm |
| Drill hole diameter, max. | 12 mm |
| Drill hole depth | 80 mm |
| Dimension | 12x60 |
| Material | Polyamide |
| Colour | Light grey |
| Suitable for material | Calcareous sandstone, Porous concrete, Concrete, Gas concrete, Plasterboard, Full brick, Hollow brick |
| Mounting type, anchor, tie | Push-through mounting, Pre-mounting |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Diameter
Drill hole diameter, min.
Drill hole depth
Item no.
SX Plus 5x25
25
5
5
35
2347720
SX Plus 6x30
30
6
6
40
2347723
SX Plus 8x40
40
8
8
50
2347726
SX Plus 10x50
50
10
10
70
2347729
SX Plus 12x60
60
12
12
80
2347732
Length
Diameter
Drill hole diameter, min.
Drill hole depth
SX Plus 5x25
Item no.
2347720
Length
25
Diameter
5
Drill hole diameter, min.
5
Drill hole depth
35
SX Plus 6x30
Item no.
2347723
Length
30
Diameter
6
Drill hole diameter, min.
6
Drill hole depth
40
SX Plus 8x40
Item no.
2347726
Length
40
Diameter
8
Drill hole diameter, min.
8
Drill hole depth
50
SX Plus 10x50
Item no.
2347729
Length
50
Diameter
10
Drill hole diameter, min.
10
Drill hole depth
70
SX Plus 12x60
Item no.
2347732
Length
60
Diameter
12
Drill hole diameter, min.
12
Drill hole depth
80
