Splint for trapezoidal ceiling bracket FS
Type TPB R FS
Item no. 6357536
EAN 4012195523680



Item no. / Type
6357536 / TPB R FS
F in kN
0,8 kN
Smallest selling unit: 20 piece
20piece
piece
Description
Splint for fastening and securing the ceiling bracket to trapezoidal ceilings.
Important: Observe the statics of the trapezoidal metal ceiling.
Technical data
Dimensions
| Length | 145 mm |
|---|---|
| Width | 9,5 mm |
| Height | 22,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Material thickness | 1,5 mm |
| Adjustable | yes |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Breaking load | 0,8 kN |
| ROHS-conformant | yes |
| F in kN | 0,8 kN |
| Dimension | 145x10 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Environmental Data
0,1167 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1167 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1167 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
F in kN
Item no.
TPB R FS
0,8
6357536
TPB R FS
Item no.
6357536
F in kN
0,8


