Special tongs for cable glands
Type 186
Item no. 3010104
EAN 4012195864974


Item no. / Type
3010104 / 186
Smallest selling unit: 1 piece
1piece
piece
Description
Universal tool for easy tightening of all glands up to size PG 21 or M25 x 1.5, also usable with glands very close to one another.
Small opening PG 7–PG 11.
Large opening PG 13.5–PG 21.
Small opening PG 7–PG 11.
Large opening PG 13.5–PG 21.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Clamping range D, min. | 0 mm |
| Clamping range D, max. | 25 mm |
| Dimension | PG7 - PG21 |
| Product series | Threaded connection accessories |
Environmental Data
0,0852 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0852 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0852 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
186
3010104
186
Item no.
3010104
