Speakon connection, 1 module, straight outlet, 4-pin socket, as screw connection, aluminium-painted
Type MTG-SON S AL1
Item no. 6105274
EAN 4012196102174



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one Speakon connection socket, straight cable outlet, without labelling panel, Speakon 4-pin socket with screw connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | no |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | yes |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Loudspeaker connection |
| Labelling panel | Without labelling panel |
| Fastening type | Lock |
| ROHS-conformant | Exempt |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,0534 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0534 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0534 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Item no.
MTG-SON S RW1
Loudspeaker connection
Pure white; RAL 9010
6105270
MTG-SON S SWGR1
Loudspeaker connection
Black-grey; RAL 7021
6105272
MTG-SON S AL1
Loudspeaker connection
Aluminium painted
6105274
Colour
MTG-SON S RW1
Item no.
6105270
Use
Loudspeaker connection
Colour
Pure white; RAL 9010
MTG-SON S SWGR1
Item no.
6105272
Use
Loudspeaker connection
Colour
Black-grey; RAL 7021
MTG-SON S AL1
Item no.
6105274
Use
Loudspeaker connection
Colour
Aluminium painted


