Spacer
Type GAD OTD RW
Item no. 6115980
EAN 4012195914501




Item no. / Type
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
Spacer for insertion between the trunking covers of the GAD design device installation trunking series. The spacer ensures secure maintenance of a minimum spacing between trunking covers.
Technical data
Dimensions
| Length | 12 mm |
|---|---|
| Width | 9 mm |
| Height | 5,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 9x12x5,5 |
| Material | Polyamide |
| Colour | Pure white; RAL 9010 |
| Product series | GAD |
Environmental Data
0,0007 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0007 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0007 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
GAD OTD RW
Pure white; RAL 9010
6115980
GAD OTD LGR
Light grey; RAL 7035
6115982
GAD OTD SW
Graphite black; RAL 9011
6115985
Colour
GAD OTD RW
Item no.
6115980
Colour
Pure white; RAL 9010
GAD OTD LGR
Item no.
6115982
Colour
Light grey; RAL 7035
GAD OTD SW
Item no.
6115985
Colour
Graphite black; RAL 9011


