Spacer FTK, black
Type DSK 25 FTK SW
Item no. 6479548
EAN 4012197397821



Item no. / Type
Length
Width
Height
Smallest selling unit: 20 piece
20piece
piece
Description
Spacer for stabilising US 3 profiles, prevents the deformation of the support or suspendend support when the bracket is mounted with a continuous hexagonal bolt. Fastening material must be ordered separately. Powder-coated in jet black (RAL 9005)
Technical data
Dimensions
| Length | 46 mm |
|---|---|
| Width | 40 mm |
| Height | 22,5 mm |
Technical data
| With screw accessories | no |
|---|---|
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 46x40x22,5 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, US 3 Series |
Environmental Data
0,0083 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0083 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0083 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 25 FTK SW
46
40
22,5
Jet black; RAL 9005
6479548
DSK 45 FTK SW
80
45
40
Jet black; RAL 9005
6416461
Length
Width
Height
DSK 25 FTK SW
Item no.
6479548
Length
46
Width
40
Height
22,5
Colour
Jet black; RAL 9005
DSK 45 FTK SW
Item no.
6416461
Length
80
Width
45
Height
40
Colour
Jet black; RAL 9005
