Spacer FT
Type DSK 47 FT
Item no. 6416504
EAN 4012196894253



Item no. / Type
6416504 / DSK 47 FT
Length
80 mm
Width
47 mm
Height
40 mm
Colour
zinc
Smallest selling unit: 20 piece
20piece
piece
Description
Spacer for use in head plate, type KU 5 V.
For static reasons, the spacer is always used to increase stability to prevent the head plate from deforming when the bolts are tightened.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 47 mm |
| Height | 40 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 80 x 47 x 40 x 2,5 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 80x47x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4254 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4254 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4254 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 47 FT
80
47
40
zinc
6416504
DSK 47 FT
Item no.
6416504
Length
80
Width
47
Height
40
Colour
zinc



