Spacer FT
Type DSK 25 FT
Item no. 6416446
EAN 4012196229277



Item no. / Type
6416446 / DSK 25 FT
Length
40 mm
Width
45 mm
Height
22,5 mm
Colour
zinc
Smallest selling unit: 20 piece
20piece
piece
Description
Spacer for use in US 3 supports. The spacer increases the stability of the U-profile and prevents deformation of the support when tightening continuous hexagonal bolts.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 45 mm |
| Height | 22,5 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 46 x 40 x 22,5 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 46x40x22,5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 3 Series |
Environmental Data
0,1714 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1714 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1714 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 25 FT
40
45
22,5
zinc
6416446
DSK 25 FT
Item no.
6416446
Length
40
Width
45
Height
22,5
Colour
zinc



