Spacer for flat conductor, with wood screw and spacer piece
Type 370 H
Item no. 5025206
EAN 4012195382690



Item no. / Type
5025206 / 370 H
Dimension B
55 mm
Fit
max. FL30 mm
Smallest selling unit: 100 piece
100piece
piece
Description
• Fit: FL 30
• With spacer and cylinder bolts M6 x 16 (G)
• With wood bolts
• With spacer and cylinder bolts M6 x 16 (G)
• With wood bolts
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| ROHS-conformant | yes |
| Fit | max. FL30 mm |
| Dimension | 55mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Dimensions
| Dimension B | 55 mm |
|---|
Environmental Data
0,1762 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1762 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1762 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension B
Fit
Item no.
370 H
55
max. FL30
5025206
370 H
Item no.
5025206
Dimension B
55
Fit
max. FL30


