Spacer for flat conductor, with wood screw
Type 708 30 HG
Item no. 5030234
EAN 4012195383659



Item no. / Type
Dimension B
Fit
Smallest selling unit: 50 piece
50piece
piece
Description
• Fit: FL 30 and FL 40
• With 2 cylinder bolts M5 x 12 (G) and over-piece
• With wood screw
• With 2 cylinder bolts M5 x 12 (G) and over-piece
• With wood screw
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| ROHS-conformant | yes |
| Fit | max. FL30 mm |
| Dimension | 30mm |
| Surface | Electrogalvanised |
| Material | Steel |
Dimensions
| Dimension B | 52 mm |
|---|
Environmental Data
0,0609 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0609 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0609 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Fit
Item no.
708 30 HG
52
max. FL30
5030234
708 40 HG
62
max. FL40
5030242
Dimension B
Fit
708 30 HG
Item no.
5030234
Dimension B
52
Fit
max. FL30
708 40 HG
Item no.
5030242
Dimension B
62
Fit
max. FL40


