Spacer for flat conductor, with steel spreading anchor Ø 10
Type 710 40
Item no. 5028043
EAN 4012195383116



Item no. / Type
Fit
Smallest selling unit: 25 piece
25piece
piece
Description
• Fit: FL 30 and FL 40
• With steel straddling dowel Ø 10 mm, spacer and 2 cylinder bolts M5 x 14 (G)
• With steel straddling dowel Ø 10 mm, spacer and 2 cylinder bolts M5 x 14 (G)
Technical data
Dimensions
| Dimension B | 62 mm |
|---|
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Fit | max. FL40 mm |
| Dimension | 40mm |
| Surface | Electrogalvanised |
| Material | Steel |
Environmental Data
0,1463 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1463 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1463 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
710 30
max. FL30
5028035
710 40
max. FL40
5028043
Fit
710 30
Item no.
5028035
Fit
max. FL30
710 40
Item no.
5028043
Fit
max. FL40


