Spacer for flat conductor, with polyamide base
Type 833 35
Item no. 5033039
EAN 4012195384434




Item no. / Type
5033039 / 833 35
Dimension B
60 mm
Fit
max. FL30 mm
Smallest selling unit: 25 piece
25piece
piece
Description
• Fit: FL 30
• With mounting hole 6.2 x 22 mm
• With 2 cylinder bolts M6 x 16 and over-piece from hot-dip galvanised steel
• Bottom section from polyamide, black
• With mounting hole 6.2 x 22 mm
• With 2 cylinder bolts M6 x 16 and over-piece from hot-dip galvanised steel
• Bottom section from polyamide, black
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| ROHS-conformant | yes |
| Fit | max. FL30 mm |
| Dimension | 35mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Dimensions
| Dimension B | 60 mm |
|---|
Environmental Data
0,1183 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1183 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1183 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Dimension B
Fit
Item no.
833 35
60
max. FL30
5033039
833 35
Item no.
5033039
Dimension B
60
Fit
max. FL30



