Spacer for flat conductor with fastening hole Ø 6.5
Type 831 40
Item no. 5032040
EAN 4012195383895



Item no. / Type
Dimension B
Fit
Smallest selling unit: 25 piece
25piece
piece
Description
• Fit: FL 30 and FL 40
• With mounting hole Ø 6.5 mm and 2 hexagonal bolts M6 x 16 (F)
• With mounting hole Ø 6.5 mm and 2 hexagonal bolts M6 x 16 (F)
Technical data
Dimensions
| Dimension B | 65 mm |
|---|
Technical data
| Cable dimensions | max. 40 mm flat |
|---|---|
| ROHS-conformant | yes |
| Fit | max. FL40 mm |
| Dimension | 40mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,1269 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1269 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1269 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Fit
Item no.
831 30
54
max. FL30
5032032
831 40
65
max. FL40
5032040
Dimension B
Fit
831 30
Item no.
5032032
Dimension B
54
Fit
max. FL30
831 40
Item no.
5032040
Dimension B
65
Fit
max. FL40


