Spacer for cover DRLU
Type AHS 85 A2
Item no. 6065500
EAN 4012197462529



Item no. / Type
Smallest selling unit: 8 piece
8piece
piece
Description
Spacer for the mounting of covers of the type DRLU onto cable trays and cable ladders at a distance. Space height 85 mm, stainless steel 1.4301.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Dimension | 40x145x40 |
| Material | Stainless steel 1.4301 |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
AHS 35 A2
6065483
AHS 85 A2
6065500
AHS 35 A2
Item no.
6065483
AHS 85 A2
Item no.
6065500
