Spacer for cover
Type AH 35 A2
Item no. 6065475
EAN 4012196046195



Item no. / Type
6065475 / AH 35 A2
Smallest selling unit: 8 piece
8piece
piece
Description
Spacers for stand-off cover mounting on cable trays and cable ladders. Space height 35 mm, stainless steel 1.4301.
Technical data
Dimensions
| Width | 30 mm |
|---|---|
| Height | 35 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Dimension | 35x30 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,1478 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1478 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1478 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
AH 35 A2
6065475
AH 35 A2
Item no.
6065475


