Spacer clip ASL 733, black
Type ASL 733 17 SW
Item no. 1362870
EAN 4012197485436



Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer clip in black, for the installation of pipes and cables on walls, ceilings and floors. With self-locking cover. Fastening via slot.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Technical data
Dimensions
| Length | 44 mm |
|---|---|
| Width | 14 mm |
| Height | 29 mm |
Technical data
| Material thickness | 1,5 mm |
|---|---|
| For diameter | 14 - 17 |
| Halogen-free | yes |
| UV-resistant | yes |
| Number of cables/pipes | 1 |
| Distance to the wall | yes |
| Version for | Closed |
| Fastening type | Screw hole |
| Clamping range D, min. | 14 mm |
| Clamping range D, max. | 17 mm |
| Dimension | 14-17mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | 732 / 733, BlackLine |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Surface
Material
Item no.
ASL 733 17 SW
1,5
14
17
Electrogalvanised
Steel
1362870
ASL 733 20 SW
1,5
17
20
Electrogalvanised
Steel
1362872
ASL 733 25 SW
1,5
20
25
Electrogalvanised
Steel
1362874
ASL 733 30 SW
1,5
25
30
Electrogalvanised
Steel
1362876
ASL 733 36 SW
1,5
30
36
Electrogalvanised
Steel
1362878
ASL 733 44 SW
1,5
36
44
Electrogalvanised
Steel
1362880
Clamping range D, min.
Clamping range D, max.
ASL 733 17 SW
Item no.
1362870
Material thickness
1,5
Clamping range D, min.
14
Clamping range D, max.
17
Surface
Electrogalvanised
Material
Steel
ASL 733 20 SW
Item no.
1362872
Material thickness
1,5
Clamping range D, min.
17
Clamping range D, max.
20
Surface
Electrogalvanised
Material
Steel
ASL 733 25 SW
Item no.
1362874
Material thickness
1,5
Clamping range D, min.
20
Clamping range D, max.
25
Surface
Electrogalvanised
Material
Steel
ASL 733 30 SW
Item no.
1362876
Material thickness
1,5
Clamping range D, min.
25
Clamping range D, max.
30
Surface
Electrogalvanised
Material
Steel
ASL 733 36 SW
Item no.
1362878
Material thickness
1,5
Clamping range D, min.
30
Clamping range D, max.
36
Surface
Electrogalvanised
Material
Steel
ASL 733 44 SW
Item no.
1362880
Material thickness
1,5
Clamping range D, min.
36
Clamping range D, max.
44
Surface
Electrogalvanised
Material
Steel
