Spacer clip 733 G
Type ASL 733 12 G
Item no. 1362756
EAN 4012196600038




Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer clip for the installation of pipes and cables on walls, ceilings and floors. With self-locking cover. Fastening via slot.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,5 mm |
| For diameter | 10 - 12 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Number of cables/pipes | 1 |
| Distance to the wall | yes |
| Version for | Closed |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 10 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 10-12mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | 732 / 733 |
Dimensions
| Dimension L | 10 mm |
|---|---|
| Dimension A | 39 mm |
| Dimension B | 27 mm |
| Dimension d max. | 12 mm |
| Dimension d min. | 10 mm |
| Dimension b | 14 mm |
| Dimension x | 3 mm |
| Dimension s | 6,9 mm |
| Dimension t1 (mm) | 1 mm |
| Dimension t2 (mm) | 1,5 mm |
| Dimension D | 12 mm |
Environmental Data
0,0517 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0517 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0517 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (5)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Surface
Material
Item no.
ASL 733 10 G
1,5
8
10
Electrogalvanised
Steel
1362754
ASL 733 12 G
1,5
10
12
Electrogalvanised
Steel
1362756
ASL 733 14 G
1,5
12
14
Electrogalvanised
Steel
1362758
ASL 733 17 G
1,5
14
17
Electrogalvanised
Steel
1362762
ASL 733 20 G
1,5
17
20
Electrogalvanised
Steel
1362764
ASL 733 25 G
1,5
20
25
Electrogalvanised
Steel
1362768
ASL 733 30 G
1,5
25
30
Electrogalvanised
Steel
1362772
ASL 733 36 G
1,5
30
36
Electrogalvanised
Steel
1362776
ASL 733 44 G
1,5
36
44
Electrogalvanised
Steel
1362780
ASL 733 53 G
1,5
44
53
Electrogalvanised
Steel
1362784
ASL 733 63 G
1,5
53
63
Electrogalvanised
Steel
1362788
Clamping range D, min.
Clamping range D, max.
ASL 733 10 G
Item no.
1362754
Material thickness
1,5
Clamping range D, min.
8
Clamping range D, max.
10
Surface
Electrogalvanised
Material
Steel
ASL 733 12 G
Item no.
1362756
Material thickness
1,5
Clamping range D, min.
10
Clamping range D, max.
12
Surface
Electrogalvanised
Material
Steel
ASL 733 14 G
Item no.
1362758
Material thickness
1,5
Clamping range D, min.
12
Clamping range D, max.
14
Surface
Electrogalvanised
Material
Steel
ASL 733 17 G
Item no.
1362762
Material thickness
1,5
Clamping range D, min.
14
Clamping range D, max.
17
Surface
Electrogalvanised
Material
Steel
ASL 733 20 G
Item no.
1362764
Material thickness
1,5
Clamping range D, min.
17
Clamping range D, max.
20
Surface
Electrogalvanised
Material
Steel
ASL 733 25 G
Item no.
1362768
Material thickness
1,5
Clamping range D, min.
20
Clamping range D, max.
25
Surface
Electrogalvanised
Material
Steel
ASL 733 30 G
Item no.
1362772
Material thickness
1,5
Clamping range D, min.
25
Clamping range D, max.
30
Surface
Electrogalvanised
Material
Steel
ASL 733 36 G
Item no.
1362776
Material thickness
1,5
Clamping range D, min.
30
Clamping range D, max.
36
Surface
Electrogalvanised
Material
Steel
ASL 733 44 G
Item no.
1362780
Material thickness
1,5
Clamping range D, min.
36
Clamping range D, max.
44
Surface
Electrogalvanised
Material
Steel
ASL 733 53 G
Item no.
1362784
Material thickness
1,5
Clamping range D, min.
44
Clamping range D, max.
53
Surface
Electrogalvanised
Material
Steel
ASL 733 63 G
Item no.
1362788
Material thickness
1,5
Clamping range D, min.
53
Clamping range D, max.
63
Surface
Electrogalvanised
Material
Steel


