Spacer clip 733 FT
Type ASL 733 12 FT
Item no. 1362706
EAN 4012196599882




Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer clip for the installation of pipes and cables on walls, ceilings and floors. With self-locking cover. Fastening via slot.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,5 mm |
| For diameter | 10 - 12 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Number of cables/pipes | 1 |
| Distance to the wall | yes |
| Version for | Closed |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 10 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 10-12mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | 732 / 733 |
Dimensions
| Dimension L | 10 mm |
|---|---|
| Dimension A | 39 mm |
| Dimension B | 27 mm |
| Dimension d max. | 12 mm |
| Dimension d min. | 10 mm |
| Dimension b | 14 mm |
| Dimension x | 3 mm |
| Dimension s | 6,9 mm |
| Dimension t1 (mm) | 1 mm |
| Dimension t2 (mm) | 1,5 mm |
| Dimension D | 12 mm |
Environmental Data
0,0609 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0609 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0609 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (5)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Surface
Material
Item no.
ASL 733 10 FT
1,5
8
10
Hot-dip galvanised
Steel
1362704
ASL 733 12 FT
1,5
10
12
Hot-dip galvanised
Steel
1362706
ASL 733 14 FT
1,5
12
14
Hot-dip galvanised
Steel
1362708
ASL 733 17 FT
1,5
14
17
Hot-dip galvanised
Steel
1362712
ASL 733 20 FT
1,5
17
20
Hot-dip galvanised
Steel
1362714
ASL 733 25 FT
1,5
20
25
Hot-dip galvanised
Steel
1362718
ASL 733 30 FT
1,5
25
30
Hot-dip galvanised
Steel
1362722
ASL 733 36 FT
1,5
30
36
Hot-dip galvanised
Steel
1362726
ASL 733 44 FT
1,5
36
44
Hot-dip galvanised
Steel
1362730
ASL 733 53 FT
1,5
44
53
Hot-dip galvanised
Steel
1362734
ASL 733 63 FT
1,5
53
63
Hot-dip galvanised
Steel
1362738
Clamping range D, min.
Clamping range D, max.
ASL 733 10 FT
Item no.
1362704
Material thickness
1,5
Clamping range D, min.
8
Clamping range D, max.
10
Surface
Hot-dip galvanised
Material
Steel
ASL 733 12 FT
Item no.
1362706
Material thickness
1,5
Clamping range D, min.
10
Clamping range D, max.
12
Surface
Hot-dip galvanised
Material
Steel
ASL 733 14 FT
Item no.
1362708
Material thickness
1,5
Clamping range D, min.
12
Clamping range D, max.
14
Surface
Hot-dip galvanised
Material
Steel
ASL 733 17 FT
Item no.
1362712
Material thickness
1,5
Clamping range D, min.
14
Clamping range D, max.
17
Surface
Hot-dip galvanised
Material
Steel
ASL 733 20 FT
Item no.
1362714
Material thickness
1,5
Clamping range D, min.
17
Clamping range D, max.
20
Surface
Hot-dip galvanised
Material
Steel
ASL 733 25 FT
Item no.
1362718
Material thickness
1,5
Clamping range D, min.
20
Clamping range D, max.
25
Surface
Hot-dip galvanised
Material
Steel
ASL 733 30 FT
Item no.
1362722
Material thickness
1,5
Clamping range D, min.
25
Clamping range D, max.
30
Surface
Hot-dip galvanised
Material
Steel
ASL 733 36 FT
Item no.
1362726
Material thickness
1,5
Clamping range D, min.
30
Clamping range D, max.
36
Surface
Hot-dip galvanised
Material
Steel
ASL 733 44 FT
Item no.
1362730
Material thickness
1,5
Clamping range D, min.
36
Clamping range D, max.
44
Surface
Hot-dip galvanised
Material
Steel
ASL 733 53 FT
Item no.
1362734
Material thickness
1,5
Clamping range D, min.
44
Clamping range D, max.
53
Surface
Hot-dip galvanised
Material
Steel
ASL 733 63 FT
Item no.
1362738
Material thickness
1,5
Clamping range D, min.
53
Clamping range D, max.
63
Surface
Hot-dip galvanised
Material
Steel


