Spacer clip 733 ALU
Type ASL 733 20 ALU
Item no. 1362814
EAN 4012196600175




Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer clip for the installation of pipes and cables on walls, ceilings and floors. With self-locking upper part. Fastening via slot.
Technical data
Technical data
| Material thickness | 1,5 mm |
|---|---|
| For diameter | 17 - 20 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Number of cables/pipes | 1 |
| Distance to the wall | yes |
| Version for | Closed |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 17 mm |
| Clamping range D, max. | 20 mm |
| Dimension | 17-20mm |
| Material | Aluminium |
| Product series | 732 / 733 |
Dimensions
| Dimension L | 10 mm |
|---|---|
| Dimension A | 47 mm |
| Dimension B | 35 mm |
| Dimension d max. | 20 mm |
| Dimension d min. | 17 mm |
| Dimension b | 14 mm |
| Dimension x | 4,5 mm |
| Dimension s | 12 mm |
| Dimension t1 (mm) | 1,25 mm |
| Dimension t2 (mm) | 1,5 mm |
| Dimension D | 20 mm |
Environmental Data
0,1551 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1551 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1551 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Material
Item no.
ASL 733 10 ALU
1,5
8
10
Aluminium
1362804
ASL 733 12 ALU
1,5
10
12
Aluminium
1362806
ASL 733 14 ALU
1,5
12
14
Aluminium
1362808
ASL 733 17 ALU
1,5
14
17
Aluminium
1362812
ASL 733 20 ALU
1,5
17
20
Aluminium
1362814
ASL 733 25 ALU
1,5
20
25
Aluminium
1362818
ASL 733 30 ALU
1,5
25
30
Aluminium
1362822
ASL 733 36 ALU
1,5
30
36
Aluminium
1362826
ASL 733 44 ALU
1,5
36
44
Aluminium
1362830
ASL 733 53 ALU
1,5
44
53
Aluminium
1362834
ASL 733 63 ALU
1,5
53
63
Aluminium
1362838
Clamping range D, min.
Clamping range D, max.
ASL 733 10 ALU
Item no.
1362804
Material thickness
1,5
Clamping range D, min.
8
Clamping range D, max.
10
Material
Aluminium
ASL 733 12 ALU
Item no.
1362806
Material thickness
1,5
Clamping range D, min.
10
Clamping range D, max.
12
Material
Aluminium
ASL 733 14 ALU
Item no.
1362808
Material thickness
1,5
Clamping range D, min.
12
Clamping range D, max.
14
Material
Aluminium
ASL 733 17 ALU
Item no.
1362812
Material thickness
1,5
Clamping range D, min.
14
Clamping range D, max.
17
Material
Aluminium
ASL 733 20 ALU
Item no.
1362814
Material thickness
1,5
Clamping range D, min.
17
Clamping range D, max.
20
Material
Aluminium
ASL 733 25 ALU
Item no.
1362818
Material thickness
1,5
Clamping range D, min.
20
Clamping range D, max.
25
Material
Aluminium
ASL 733 30 ALU
Item no.
1362822
Material thickness
1,5
Clamping range D, min.
25
Clamping range D, max.
30
Material
Aluminium
ASL 733 36 ALU
Item no.
1362826
Material thickness
1,5
Clamping range D, min.
30
Clamping range D, max.
36
Material
Aluminium
ASL 733 44 ALU
Item no.
1362830
Material thickness
1,5
Clamping range D, min.
36
Clamping range D, max.
44
Material
Aluminium
ASL 733 53 ALU
Item no.
1362834
Material thickness
1,5
Clamping range D, min.
44
Clamping range D, max.
53
Material
Aluminium
ASL 733 63 ALU
Item no.
1362838
Material thickness
1,5
Clamping range D, min.
53
Clamping range D, max.
63
Material
Aluminium


