Spacer clip 733 A4
Type ASL 733 10 A4
Item no. 1362904
EAN 4012196600250




Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer clip for the installation of pipes and cables on walls, ceilings and floors. With self-locking cover. Fastening via slot.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,5 mm |
| For diameter | 8 - 10 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Number of cables/pipes | 1 |
| Distance to the wall | yes |
| Version for | Closed |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 10 mm |
| Dimension | 8-10mm |
| Material | Stainless steel 1.4571 |
| Product series | 732 / 733 |
Dimensions
| Dimension L | 10 mm |
|---|---|
| Dimension A | 37 mm |
| Dimension B | 25 mm |
| Dimension d max. | 10 mm |
| Dimension d min. | 8 mm |
| Dimension b | 16 mm |
| Dimension x | 3 mm |
| Dimension s | 5,5 mm |
| Dimension t1 (mm) | 1 mm |
| Dimension t2 (mm) | 1,5 mm |
| Dimension D | 10 mm |
Environmental Data
0,0617 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0617 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0617 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (5)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Material
Item no.
ASL 733 10 A4
1,5
8
10
Stainless steel 1.4571
1362904
ASL 733 12 A4
1,5
10
12
Stainless steel 1.4571
1362906
ASL 733 14 A4
1,5
12
14
Stainless steel 1.4571
1362908
ASL 733 17 A4
1,5
14
17
Stainless steel 1.4571
1362912
ASL 733 20 A4
1,5
17
20
Stainless steel 1.4571
1362914
ASL 733 25 A4
1,5
20
25
Stainless steel 1.4571
1362918
ASL 733 30 A4
1,5
25
30
Stainless steel 1.4571
1362922
ASL 733 36 A4
1,5
30
36
Stainless steel 1.4571
1362926
ASL 733 44 A4
1,5
36
44
Stainless steel 1.4571
1362930
ASL 733 53 A4
1,5
44
53
Stainless steel 1.4571
1362934
ASL 733 63 A4
1,5
53
63
Stainless steel 1.4571
1362938
Clamping range D, min.
Clamping range D, max.
ASL 733 10 A4
Item no.
1362904
Material thickness
1,5
Clamping range D, min.
8
Clamping range D, max.
10
Material
Stainless steel 1.4571
ASL 733 12 A4
Item no.
1362906
Material thickness
1,5
Clamping range D, min.
10
Clamping range D, max.
12
Material
Stainless steel 1.4571
ASL 733 14 A4
Item no.
1362908
Material thickness
1,5
Clamping range D, min.
12
Clamping range D, max.
14
Material
Stainless steel 1.4571
ASL 733 17 A4
Item no.
1362912
Material thickness
1,5
Clamping range D, min.
14
Clamping range D, max.
17
Material
Stainless steel 1.4571
ASL 733 20 A4
Item no.
1362914
Material thickness
1,5
Clamping range D, min.
17
Clamping range D, max.
20
Material
Stainless steel 1.4571
ASL 733 25 A4
Item no.
1362918
Material thickness
1,5
Clamping range D, min.
20
Clamping range D, max.
25
Material
Stainless steel 1.4571
ASL 733 30 A4
Item no.
1362922
Material thickness
1,5
Clamping range D, min.
25
Clamping range D, max.
30
Material
Stainless steel 1.4571
ASL 733 36 A4
Item no.
1362926
Material thickness
1,5
Clamping range D, min.
30
Clamping range D, max.
36
Material
Stainless steel 1.4571
ASL 733 44 A4
Item no.
1362930
Material thickness
1,5
Clamping range D, min.
36
Clamping range D, max.
44
Material
Stainless steel 1.4571
ASL 733 53 A4
Item no.
1362934
Material thickness
1,5
Clamping range D, min.
44
Clamping range D, max.
53
Material
Stainless steel 1.4571
ASL 733 63 A4
Item no.
1362938
Material thickness
1,5
Clamping range D, min.
53
Clamping range D, max.
63
Material
Stainless steel 1.4571


