Spacer clip 733 A2
Type ASL 733 17 A2
Item no. 1362982
EAN 4012196608898




Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer clip for the installation of pipes and cables on walls, ceilings and floors. With self-locking cover. Fastening via slot.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,5 mm |
| For diameter | 14 - 17 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Number of cables/pipes | 1 |
| Distance to the wall | yes |
| Version for | Closed |
| ROHS-conformant | yes |
| Clamping range D, min. | 14 mm |
| Clamping range D, max. | 17 mm |
| Dimension | 14-17mm |
| Material | Stainless steel 1.4301 |
| Product series | 732 / 733 |
Dimensions
| Dimension L | 10 mm |
|---|---|
| Dimension A | 44 mm |
| Dimension B | 32 mm |
| Dimension d max. | 17 mm |
| Dimension d min. | 14 mm |
| Dimension b | 14 mm |
| Dimension x | 4,5 mm |
| Dimension s | 9,5 mm |
| Dimension t1 (mm) | 1,25 mm |
| Dimension t2 (mm) | 1,5 mm |
Environmental Data
0,1742 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1742 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1742 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (5)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Material
Item no.
ASL 733 17 A2
1,5
14
17
Stainless steel 1.4301
1362982
ASL 733 20 A2
1,5
17
20
Stainless steel 1.4301
1362984
ASL 733 25 A2
1,5
20
25
Stainless steel 1.4301
1362986
ASL 733 30 A2
1,5
25
30
Stainless steel 1.4301
1362988
ASL 733 36 A2
1,5
30
36
Stainless steel 1.4301
1362990
ASL 733 44 A2
1,5
36
44
Stainless steel 1.4301
1362992
ASL 733 53 A2
1,5
44
53
Stainless steel 1.4301
1362994
ASL 733 63 A2
1,5
53
63
Stainless steel 1.4301
1362996
Clamping range D, min.
Clamping range D, max.
ASL 733 17 A2
Item no.
1362982
Material thickness
1,5
Clamping range D, min.
14
Clamping range D, max.
17
Material
Stainless steel 1.4301
ASL 733 20 A2
Item no.
1362984
Material thickness
1,5
Clamping range D, min.
17
Clamping range D, max.
20
Material
Stainless steel 1.4301
ASL 733 25 A2
Item no.
1362986
Material thickness
1,5
Clamping range D, min.
20
Clamping range D, max.
25
Material
Stainless steel 1.4301
ASL 733 30 A2
Item no.
1362988
Material thickness
1,5
Clamping range D, min.
25
Clamping range D, max.
30
Material
Stainless steel 1.4301
ASL 733 36 A2
Item no.
1362990
Material thickness
1,5
Clamping range D, min.
30
Clamping range D, max.
36
Material
Stainless steel 1.4301
ASL 733 44 A2
Item no.
1362992
Material thickness
1,5
Clamping range D, min.
36
Clamping range D, max.
44
Material
Stainless steel 1.4301
ASL 733 53 A2
Item no.
1362994
Material thickness
1,5
Clamping range D, min.
44
Clamping range D, max.
53
Material
Stainless steel 1.4301
ASL 733 63 A2
Item no.
1362996
Material thickness
1,5
Clamping range D, min.
53
Clamping range D, max.
63
Material
Stainless steel 1.4301


