Spacer clip 732 G
Type ASG 732 12 G
Item no. 1362412
EAN 4012196599622




Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer clip for the installation of pipes and cables on walls, ceilings and floors. With self-locking cover. Fastening via attachment piece with internal thread.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,25 mm |
| For diameter | 10 - 12 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Number of cables/pipes | 1 |
| Distance to the wall | yes |
| Version for | Closed |
| Fastening type | Threaded connection |
| ROHS-conformant | yes |
| Clamping range D, min. | 10 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 10-12mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | 732 / 733 |
Dimensions
| Dimension A | 39 mm |
|---|---|
| Dimension B | 27 mm |
| Dimension d max. | 12 mm |
| Dimension d min. | 10 mm |
| Dimension x | 3 mm |
| Dimension t1 (mm) | 1 mm |
| Dimension t2 (mm) | 1,25 mm |
| Dimension D | 12 mm |
Environmental Data
0,0488 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0488 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0488 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (5)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Surface
Material
Item no.
ASG 732 6 G
1,25
5
6
Electrogalvanised
Steel
1362404
ASG 732 7 G
1,25
6
7
Electrogalvanised
Steel
1362406
ASG 732 8 G
1,25
7
8
Electrogalvanised
Steel
1362408
ASG 732 10 G
1,25
8
10
Electrogalvanised
Steel
1362410
ASG 732 12 G
1,25
10
12
Electrogalvanised
Steel
1362412
ASG 732 14 G
1,25
12
14
Electrogalvanised
Steel
1362414
ASG 732 17 G
1,25
14
17
Electrogalvanised
Steel
1362417
ASG 732 20 G
1,25
17
20
Electrogalvanised
Steel
1362420
ASG 732 25 G
1,25
20
25
Electrogalvanised
Steel
1362424
ASG 732 30 G
1,5
25
30
Electrogalvanised
Steel
1362428
ASG 732 36 G
1,5
30
36
Electrogalvanised
Steel
1362432
ASG 732 44 G
1,5
36
44
Electrogalvanised
Steel
1362436
ASG 732 53 G
1,5
44
53
Electrogalvanised
Steel
1362440
ASG 732 63 G
1,5
53
63
Electrogalvanised
Steel
1362444
Material thickness
Clamping range D, min.
Clamping range D, max.
ASG 732 6 G
Item no.
1362404
Material thickness
1,25
Clamping range D, min.
5
Clamping range D, max.
6
Surface
Electrogalvanised
Material
Steel
ASG 732 7 G
Item no.
1362406
Material thickness
1,25
Clamping range D, min.
6
Clamping range D, max.
7
Surface
Electrogalvanised
Material
Steel
ASG 732 8 G
Item no.
1362408
Material thickness
1,25
Clamping range D, min.
7
Clamping range D, max.
8
Surface
Electrogalvanised
Material
Steel
ASG 732 10 G
Item no.
1362410
Material thickness
1,25
Clamping range D, min.
8
Clamping range D, max.
10
Surface
Electrogalvanised
Material
Steel
ASG 732 12 G
Item no.
1362412
Material thickness
1,25
Clamping range D, min.
10
Clamping range D, max.
12
Surface
Electrogalvanised
Material
Steel
ASG 732 14 G
Item no.
1362414
Material thickness
1,25
Clamping range D, min.
12
Clamping range D, max.
14
Surface
Electrogalvanised
Material
Steel
ASG 732 17 G
Item no.
1362417
Material thickness
1,25
Clamping range D, min.
14
Clamping range D, max.
17
Surface
Electrogalvanised
Material
Steel
ASG 732 20 G
Item no.
1362420
Material thickness
1,25
Clamping range D, min.
17
Clamping range D, max.
20
Surface
Electrogalvanised
Material
Steel
ASG 732 25 G
Item no.
1362424
Material thickness
1,25
Clamping range D, min.
20
Clamping range D, max.
25
Surface
Electrogalvanised
Material
Steel
ASG 732 30 G
Item no.
1362428
Material thickness
1,5
Clamping range D, min.
25
Clamping range D, max.
30
Surface
Electrogalvanised
Material
Steel
ASG 732 36 G
Item no.
1362432
Material thickness
1,5
Clamping range D, min.
30
Clamping range D, max.
36
Surface
Electrogalvanised
Material
Steel
ASG 732 44 G
Item no.
1362436
Material thickness
1,5
Clamping range D, min.
36
Clamping range D, max.
44
Surface
Electrogalvanised
Material
Steel
ASG 732 53 G
Item no.
1362440
Material thickness
1,5
Clamping range D, min.
44
Clamping range D, max.
53
Surface
Electrogalvanised
Material
Steel
ASG 732 63 G
Item no.
1362444
Material thickness
1,5
Clamping range D, min.
53
Clamping range D, max.
63
Surface
Electrogalvanised
Material
Steel


