Spacer clip 732 A4
Type ASG 732 7 A4
Item no. 1362456
EAN 4012196599745




Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer clip for the installation of pipes and cables on walls, ceilings and floors. With self-locking cover. Fastening via attachment piece with internal thread.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E 30 to E 90.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,25 mm |
| For diameter | 6 - 7 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Number of cables/pipes | 1 |
| Distance to the wall | yes |
| Version for | Closed |
| Fastening type | Threaded connection |
| ROHS-conformant | yes |
| Clamping range D, min. | 6 mm |
| Clamping range D, max. | 7 mm |
| Dimension | 6-7mm |
| Material | Stainless steel 1.4571 |
| Product series | 732 / 733 |
Dimensions
| Dimension A | 35 mm |
|---|---|
| Dimension B | 23 mm |
| Dimension d max. | 7 mm |
| Dimension d min. | 6 mm |
| Dimension H1 | 12 mm |
| Dimension b | 18 mm |
| Dimension x | 1,5 mm |
| Dimension t1 (mm) | 1 mm |
| Dimension t2 (mm) | 1,25 mm |
| Dimension D | 7 mm |
Environmental Data
0,1267 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1267 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1267 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (5)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Material
Item no.
ASG 732 6 A4
1,25
5
6
Stainless steel 1.4571
1362454
ASG 732 7 A4
1,25
6
7
Stainless steel 1.4571
1362456
ASG 732 8 A4
1,25
7
8
Stainless steel 1.4571
1362458
ASG 732 10 A4
1,25
8
10
Stainless steel 1.4571
1362460
ASG 732 12 A4
1,25
10
12
Stainless steel 1.4571
1362462
ASG 732 14 A4
1,25
12
14
Stainless steel 1.4571
1362464
ASG 732 17 A4
1,25
14
17
Stainless steel 1.4571
1362467
ASG 732 20 A4
1,25
17
20
Stainless steel 1.4571
1362469
ASG 732 25 A4
1,25
20
25
Stainless steel 1.4571
1362472
ASG 732 30 A4
1,5
25
30
Stainless steel 1.4571
1362474
ASG 732 36 A4
1,5
30
36
Stainless steel 1.4571
1362478
ASG 732 44 A4
1,5
36
44
Stainless steel 1.4571
1362482
ASG 732 53 A4
1,5
44
53
Stainless steel 1.4571
1362486
ASG 732 63 A4
1,5
53
63
Stainless steel 1.4571
1362489
Material thickness
Clamping range D, min.
Clamping range D, max.
ASG 732 6 A4
Item no.
1362454
Material thickness
1,25
Clamping range D, min.
5
Clamping range D, max.
6
Material
Stainless steel 1.4571
ASG 732 7 A4
Item no.
1362456
Material thickness
1,25
Clamping range D, min.
6
Clamping range D, max.
7
Material
Stainless steel 1.4571
ASG 732 8 A4
Item no.
1362458
Material thickness
1,25
Clamping range D, min.
7
Clamping range D, max.
8
Material
Stainless steel 1.4571
ASG 732 10 A4
Item no.
1362460
Material thickness
1,25
Clamping range D, min.
8
Clamping range D, max.
10
Material
Stainless steel 1.4571
ASG 732 12 A4
Item no.
1362462
Material thickness
1,25
Clamping range D, min.
10
Clamping range D, max.
12
Material
Stainless steel 1.4571
ASG 732 14 A4
Item no.
1362464
Material thickness
1,25
Clamping range D, min.
12
Clamping range D, max.
14
Material
Stainless steel 1.4571
ASG 732 17 A4
Item no.
1362467
Material thickness
1,25
Clamping range D, min.
14
Clamping range D, max.
17
Material
Stainless steel 1.4571
ASG 732 20 A4
Item no.
1362469
Material thickness
1,25
Clamping range D, min.
17
Clamping range D, max.
20
Material
Stainless steel 1.4571
ASG 732 25 A4
Item no.
1362472
Material thickness
1,25
Clamping range D, min.
20
Clamping range D, max.
25
Material
Stainless steel 1.4571
ASG 732 30 A4
Item no.
1362474
Material thickness
1,5
Clamping range D, min.
25
Clamping range D, max.
30
Material
Stainless steel 1.4571
ASG 732 36 A4
Item no.
1362478
Material thickness
1,5
Clamping range D, min.
30
Clamping range D, max.
36
Material
Stainless steel 1.4571
ASG 732 44 A4
Item no.
1362482
Material thickness
1,5
Clamping range D, min.
36
Clamping range D, max.
44
Material
Stainless steel 1.4571
ASG 732 53 A4
Item no.
1362486
Material thickness
1,5
Clamping range D, min.
44
Clamping range D, max.
53
Material
Stainless steel 1.4571
ASG 732 63 A4
Item no.
1362489
Material thickness
1,5
Clamping range D, min.
53
Clamping range D, max.
63
Material
Stainless steel 1.4571


