Spacer clip 732 A2
Type ASG 732 10 A2
Item no. 1362628
EAN 4012196609383




Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Spacer clip for the installation of pipes and cables on walls, ceiling and floors. With self-locking upper part.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E30 to E90.
Approved for the maintenance of electrical function according to DIN 4102 Part 12, maintenance of electrical function classes E30 to E90.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 1,25 mm |
| For diameter | 8 - 10 |
| Halogen-free | yes |
| UV-resistant | yes |
| Plastic-covered | no |
| Number of cables/pipes | 1 |
| Distance to the wall | yes |
| Version for | Closed |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 10 mm |
| Dimension | 8-10mm |
| Material | Stainless steel 1.4301 |
| Product series | 732 / 733 |
Dimensions
| Dimension A | 37 mm |
|---|---|
| Dimension B | 25 mm |
| Dimension d max. | 10 mm |
| Dimension d min. | 8 mm |
| Dimension H1 | 12 mm |
| Dimension b | 18 mm |
| Dimension x | 3 mm |
| Dimension t1 (mm) | 1 mm |
| Dimension t2 (mm) | 1,25 mm |
| Dimension D | 10 mm |
Environmental Data
0,1493 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1493 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1493 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (5)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Material
Item no.
ASG 732 6 A2
1,25
5
6
Stainless steel 1.4301
1362622
ASG 732 7 A2
1,25
6
7
Stainless steel 1.4301
1362624
ASG 732 8 A2
1,25
7
8
Stainless steel 1.4301
1362626
ASG 732 10 A2
1,25
8
10
Stainless steel 1.4301
1362628
ASG 732 12 A2
1,25
10
12
Stainless steel 1.4301
1362630
ASG 732 14 A2
1,25
12
14
Stainless steel 1.4301
1362632
ASG 732 17 A2
1,25
14
17
Stainless steel 1.4301
1362634
ASG 732 20 A2
1,25
17
20
Stainless steel 1.4301
1362636
ASG 732 25 A2
1,25
20
25
Stainless steel 1.4301
1362638
ASG 732 30 A2
1,5
25
30
Stainless steel 1.4301
1362640
ASG 732 36 A2
1,5
30
36
Stainless steel 1.4301
1362642
ASG 732 44 A2
1,5
36
44
Stainless steel 1.4301
1362644
ASG 732 53 A2
1,5
44
53
Stainless steel 1.4301
1362646
ASG 732 63 A2
1,5
53
63
Stainless steel 1.4301
1362648
Material thickness
Clamping range D, min.
Clamping range D, max.
ASG 732 6 A2
Item no.
1362622
Material thickness
1,25
Clamping range D, min.
5
Clamping range D, max.
6
Material
Stainless steel 1.4301
ASG 732 7 A2
Item no.
1362624
Material thickness
1,25
Clamping range D, min.
6
Clamping range D, max.
7
Material
Stainless steel 1.4301
ASG 732 8 A2
Item no.
1362626
Material thickness
1,25
Clamping range D, min.
7
Clamping range D, max.
8
Material
Stainless steel 1.4301
ASG 732 10 A2
Item no.
1362628
Material thickness
1,25
Clamping range D, min.
8
Clamping range D, max.
10
Material
Stainless steel 1.4301
ASG 732 12 A2
Item no.
1362630
Material thickness
1,25
Clamping range D, min.
10
Clamping range D, max.
12
Material
Stainless steel 1.4301
ASG 732 14 A2
Item no.
1362632
Material thickness
1,25
Clamping range D, min.
12
Clamping range D, max.
14
Material
Stainless steel 1.4301
ASG 732 17 A2
Item no.
1362634
Material thickness
1,25
Clamping range D, min.
14
Clamping range D, max.
17
Material
Stainless steel 1.4301
ASG 732 20 A2
Item no.
1362636
Material thickness
1,25
Clamping range D, min.
17
Clamping range D, max.
20
Material
Stainless steel 1.4301
ASG 732 25 A2
Item no.
1362638
Material thickness
1,25
Clamping range D, min.
20
Clamping range D, max.
25
Material
Stainless steel 1.4301
ASG 732 30 A2
Item no.
1362640
Material thickness
1,5
Clamping range D, min.
25
Clamping range D, max.
30
Material
Stainless steel 1.4301
ASG 732 36 A2
Item no.
1362642
Material thickness
1,5
Clamping range D, min.
30
Clamping range D, max.
36
Material
Stainless steel 1.4301
ASG 732 44 A2
Item no.
1362644
Material thickness
1,5
Clamping range D, min.
36
Clamping range D, max.
44
Material
Stainless steel 1.4301
ASG 732 53 A2
Item no.
1362646
Material thickness
1,5
Clamping range D, min.
44
Clamping range D, max.
53
Material
Stainless steel 1.4301
ASG 732 63 A2
Item no.
1362648
Material thickness
1,5
Clamping range D, min.
53
Clamping range D, max.
63
Material
Stainless steel 1.4301


