Spacer A4
Type DSK 47 A4
Item no. 6416511
EAN 4012195018407



Item no. / Type
6416511 / DSK 47 A4
Length
80 mm
Width
47 mm
Height
40 mm
Colour
stainless steel
Smallest selling unit: 10 piece
10piece
piece
Description
Spacer for use in head plate, type KU 5 V.
For static reasons, the spacer is always used to increase stability to prevent the head plate from deforming when the bolts are tightened.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 47 mm |
| Height | 40 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 80 x 47 x 40 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 80x47x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
0,9376 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9376 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9376 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 47 A4
80
47
40
stainless steel
6416511
DSK 47 A4
Item no.
6416511
Length
80
Width
47
Height
40
Colour
stainless steel


