Spacer A4
Type DSK 45 A4
Item no. 6416462
EAN 4012196818235



Item no. / Type
6416462 / DSK 45 A4
Length
80 mm
Width
45 mm
Height
40 mm
Colour
stainless steel
Smallest selling unit: 10 piece
10piece
piece
Description
Spacer for use in U support.
For static reasons, the spacer is always used to increase stability to prevent the support from deforming when the bracket is tightened with the hexagonal bolts.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 45 mm |
| Height | 40 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 80 x 45 x 40 x 2,5 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 80x45x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | US 5 Series |
Environmental Data
0,8774 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8774 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8774 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 45 A4
80
45
40
stainless steel
6416462
DSK 45 A4
Item no.
6416462
Length
80
Width
45
Height
40
Colour
stainless steel


