Spacer A2
Type DSK 47 A2
Item no. 6416507
EAN 4012195018346



Item no. / Type
6416507 / DSK 47 A2
Length
80 mm
Width
47 mm
Height
40 mm
Colour
stainless steel
Smallest selling unit: 10 piece
10piece
piece
Description
Spacer for use in head plate, type KU 5 V.
For static reasons, the spacer is always used to increase stability to prevent the head plate from deforming when the bolts are tightened.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 47 mm |
| Height | 40 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 80 x 47 x 40 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 80x47x40 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,1102 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1102 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1102 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 47 A2
80
47
40
stainless steel
6416507
DSK 47 A2
Item no.
6416507
Length
80
Width
47
Height
40
Colour
stainless steel


