Spacer
Type isCon DH
Item no. 5408043
EAN 4012195674863



Item no. / Type
5408043 / isCon DH
Smallest selling unit: 2 piece
2piece
piece
Description
For stand-off installation of the isCon® conductor in the area of the connection, incl. reducing sleeve for mounting on FangFix concrete block 10 Kg.
Technical data
Dimensions
| Length | 1000 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Clamping range D, min. | 23 mm |
| Clamping range D, max. | 26 mm |
| Dimension | 1000mm |
| Material | Fibre-glass-reinforced plastic |
| Colour | Light grey |
| Product series | ISCON |
Environmental Data
4,0773 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,0773 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,0773 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
isCon DH
5408043
isCon DH
Item no.
5408043

