Spacer
Type 196 55
Item no. 5207541
EAN 4012195405078



Item no. / Type
5207541 / 196 55
Smallest selling unit: 20 piece
20piece
piece
Description
Grey plastic extension for M8 thread, e.g. to mount cable brackets
Technical data
Dimensions
| Dimension L | 55 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 55mm |
Environmental Data
0,0547 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0547 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0547 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
196 55
5207541
196 55
Item no.
5207541

