Spacer
Type 1811 L
Item no. 5014026
EAN 4012195377955



Item no. / Type
Length
Fit
Smallest selling unit: 25 piece
25piece
piece
Description
• For professional laying of round conductors and flat conductors according
to DIN VDE 0185-305 (IEC 62305)
• DIN 48833
• Suitable for mounting round conductors Rd 10 or flat conductors FL 30 x 3.5
to DIN VDE 0185-305 (IEC 62305)
• DIN 48833
• Suitable for mounting round conductors Rd 10 or flat conductors FL 30 x 3.5
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Dimension L | 400 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | 10/FL30 x 3,5 mm |
| Dimension | 400mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,6788 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6788 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6788 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Fit
Item no.
1811
250
10/FL30 x 3,5
5014018
1811 L
400
10/FL30 x 3,5
5014026
Length
1811
Item no.
5014018
Length
250
Fit
10/FL30 x 3,5
1811 L
Item no.
5014026
Length
400
Fit
10/FL30 x 3,5


