Spacer
Type 2033 D 15x3 G
Item no. 2205097
EAN 4012195044970




Item no. / Type
2205097 / 2033 D 15x3 G
Dimension h
3 mm
Smallest selling unit: 50 piece
50piece
piece
Description
To increase the clamping height of pressure clips from 10 to 13 mm for large cable cross-sections.
Technical data
Technical data
| Material thickness | 3 mm |
|---|---|
| Diameter | 15 mm |
| Halogen-free | no |
| Hardened | no |
| Inner diameter | 6,4 mm |
| External diameter | 15 mm |
| Faceted | no |
| ROHS-conformant | yes |
| Dimension | Ø15mmx3mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Accessories | yes |
| Spare part | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension d | 6,4 mm |
|---|---|
| Dimension d min. | 15 mm |
| Dimension h | 3 mm |
Environmental Data
0,0083 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0083 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0083 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension h
Item no.
2033 D 15x3 G
3
2205097
2033 D 15x3 G
Item no.
2205097
Dimension h
3



