SOM clip, single, hardly flammable
Type 3083 LGR
|Item no. 2124459
|EAN 4012195196815




Item no. / Type
2124459 / 3083 LGR
Clamping range D, min.
32 mm
Clamping range D, max.
45 mm
Colour
Light grey; RAL 7035
Smallest selling unit: 20 piece
20piece
piece
Description
With plastic screws, so corrosion-protected, with slot for fastening with wood screws or 5 mm knock-in anchors.
Hardly flammable.
Hardly flammable.
Technical data
Dimensions
| Dimension L | 77 mm |
|---|---|
| Dimension H1 | 12 mm |
| Dimension b | 21 mm |
| Dimension H2 | 54 mm |
| Dimension H3 | 57 mm |
| Dimension d min. | 32 mm |
| Dimension b1 | 6,5 mm |
| Dimension d max. | 45 mm |
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | yes |
| Number of cables/pipes | 1 |
| Bolt | M8 x 40 |
| Version for | Closed |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 32 mm |
| Clamping range D, max. | 45 mm |
| Dimension | 32-45mm |
| Material | Duroplast, Aminoplast Typ 131.5 |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,1608 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1608 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1608 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
3083 LGR
32
45
Light grey; RAL 7035
2124459
3083 LGR
Item no.
2124459
Clamping range D, min.
32
Clamping range D, max.
45
Colour
Light grey; RAL 7035

