SOM clip, single
Type 3081 LGR
Item no. 2124254
EAN 4012195196693




Item no. / Type
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
With plastic screws, so corrosion-protected, with slot for fastening with wood screws or 5 mm knock-in anchors.
Technical data
Dimensions
| Dimension L | 51 mm |
|---|---|
| Dimension H1 | 11,5 mm |
| Dimension b | 17 mm |
| Dimension H2 | 33 mm |
| Dimension H3 | 44 mm |
| Dimension d min. | 14 mm |
| Dimension b1 | 5 mm |
| Dimension d max. | 25 mm |
| Dimension b2 | 7 mm |
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Bolt | M8 x 23 |
| Version for | Closed |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 15 mm |
| Clamping range D, max. | 25 mm |
| Dimension | 15-25mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Environmental Data
0,0574 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0574 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0574 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
3079 LGR
5
14
Light grey; RAL 7035
2124149
3080 LGR
6
17
Light grey; RAL 7035
2124173
3081 LGR
15
25
Light grey; RAL 7035
2124254
3082 LGR
22
34
Light grey; RAL 7035
2124343
Clamping range D, min.
Clamping range D, max.
3079 LGR
Item no.
2124149
Clamping range D, min.
5
Clamping range D, max.
14
Colour
Light grey; RAL 7035
3080 LGR
Item no.
2124173
Clamping range D, min.
6
Clamping range D, max.
17
Colour
Light grey; RAL 7035
3081 LGR
Item no.
2124254
Clamping range D, min.
15
Clamping range D, max.
25
Colour
Light grey; RAL 7035
3082 LGR
Item no.
2124343
Clamping range D, min.
22
Clamping range D, max.
34
Colour
Light grey; RAL 7035

