Solvent mixture
Type 508
Item no. 2341107
EAN 4012195228196



Item no. / Type
2341107 / 508
Smallest selling unit: 1 piece
1piece
piece
Description
Thinning.
Solvent mixture to create an optimum processing consistency of Impu-Fix ribbon conductor quick adhesive and to clean the working material.
Solvent mixture to create an optimum processing consistency of Impu-Fix ribbon conductor quick adhesive and to clean the working material.
Technical data
Technical data
| Contents | 1000 ml |
|---|---|
| ROHS-conformant | yes |
| Dimension | 1000ml |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
508
2341107
508
Item no.
2341107

