Socket spanner attachment
Type V-TEC ST15
Item no. 3010236
EAN 4012195034032


Item no. / Type
Size
WAF
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Socket spanner attachment opened at the side with side for ground ratchet, V-TEC GR.
Technical data
Technical data
| Size | M12 |
|---|---|
| Protective insulation 1000 V | no |
| VDE-tested | no |
| Flexible shank | no |
| WAF | 15 |
| ROHS-conformant | yes |
| Dimension | SW15 |
| Product series | Threaded connection accessories |
Environmental Data
0,0149 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0149 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0149 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Size
WAF
Item no.
V-TEC ST15
M12
15
3010236
V-TEC ST29
M25
29
3010260
Size
WAF
V-TEC ST15
Item no.
3010236
Size
M12
WAF
15
V-TEC ST29
Item no.
3010260
Size
M25
WAF
29
