Socket, single, CON
Type CON 1 2PT rt
|Item no. 6121324
|EAN 4012196733811


Item no. / Type
6121324 / CON 1 2PT rt
Smallest selling unit: 12 piece
12piece
piece
Description
Socket, single, CONEXEL with earthing pin.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 45x45x38 |
| Material | Polycarbonate |
| Colour | traffic red; RAL 3020 |
Downloads
0 selected
Data sheet (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
CON 1 2PT rt
6121324
CON 1 2PT rt
Item no.
6121324
