Socket section 5-pin, white
Type BT-WIN 5P W
Item no. 6108962
EAN 4012196688258



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Socket section 5-pin, type WINSTA® MIDI with clamp connection.
Single and multi-wire cables connectable without end sleeve. Not mounted with strain relief and terminable in situ. 250 V, 25 A.
Nominal cross-section: 4 mm²
Stripping length: 55 mm
Insulation removal length: 9 mm
Single and multi-wire cables connectable without end sleeve. Not mounted with strain relief and terminable in situ. 250 V, 25 A.
Nominal cross-section: 4 mm²
Stripping length: 55 mm
Insulation removal length: 9 mm
Technical data
Dimensions
| Length | 76 mm |
|---|---|
| Width | 55 mm |
| Height | 17 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Pole number | 5 |
| Protection rating | IP20 |
| Nominal current | 25 A |
| Nominal voltage | 250 V |
| Direction of insertion | Straight |
| Version of the device connection | socket |
| Built-in variants | Installation part/plug connection |
| Mechanical encoding | yes |
| Type of locking | Integrated in plug connector |
| Pin labelling | L, N, PE, 1, 2 |
| Contact material | CuSn |
| Surface treatment of the contacts | Miscellaneous |
| Plug-in system | WINSTA® MIDI |
| ROHS-conformant | yes |
| Dimension | 76x55x17 |
| Material | Polyamide |
| Colour | White |
| Product series | pluggable electrical installation |
Environmental Data
0,1242 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1242 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1242 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BT-WIN 5P SW
6108960
BT-WIN 5P W
6108962
BT-WIN 5P SW
Item no.
6108960
BT-WIN 5P W
Item no.
6108962

