Socket section 3-pin, spring power connection, white
Type BT-F GST18i3p W
Item no. 6108053
EAN 4012195273592



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Socket part, 3-pin, type GST18i with spring power connection for rigid cables of 1.5–2.5 mm², single-wire and ultrasonically welded, fine wire cables 1.5 mm² with end sleeves, unmounted with strain relief, can be terminated in situ, 250 V, 16 A.
Two connections per pole, for cables H05VV, NYM (Ø 7.8–10.33 mm), lockable, a lock should be provided for strain relief according to VDE 0628.
Stripping length: 45 mm
Stripped length: 9 mm
Two connections per pole, for cables H05VV, NYM (Ø 7.8–10.33 mm), lockable, a lock should be provided for strain relief according to VDE 0628.
Stripping length: 45 mm
Stripped length: 9 mm
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Colour | White |
| Product series | pluggable electrical installation |
Environmental Data
0,0192 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0192 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0192 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BT-F GST18i3p SW
6108052
BT-F GST18i3p W
6108053
BT-F GST18i3p SW
Item no.
6108052
BT-F GST18i3p W
Item no.
6108053

