Socket section 3-pin, screw connection up to 4 mm², white
Type BT-S4 GST18i3 W
Item no. 6108066
EAN 4012196584734



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Socket section, 3-pin, type GST18i with screw connection for cables of 1.5–4.0 mm² and for cable diameters between 10.5–14.5 mm (H05VV, NYM), unmounted with strain relief, terminable in situ, 250 V, 16 A.
Technical data
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Material | Polyamide |
| Colour | White |
| Product series | pluggable electrical installation |
Environmental Data
0,0323 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0323 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0323 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BT-S4 GST18i3 SW
6108064
BT-S4 GST18i3 W
6108066
BT-S4 GST18i3 SW
Item no.
6108064
BT-S4 GST18i3 W
Item no.
6108066

