Socket 33°, Connect 45, protective contact, single, signal red
Type STD-D3C GW SRO1
Item no. 6120836
EAN 4012196571185



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-for-connection protective contact socket Single 33°, with increased touch protection, incl. 0.25 m connection cable with GST18 connector and locking clip, 16 A, 250 V~.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Protection rating | IP20 |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | yes |
| Depth | 56 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 33° |
| Socket version | Protective contact |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | Single 33° |
| Number of modules (for modular construction) | 1 |
| Insulated installation | no |
| Plug-in system | GST18 |
| Mounting type | Installation |
| Fastening type | Lock |
| Connection type | Miscellaneous |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Signal red; RAL 3001 |
| Product series | Modul 45® socket |
Environmental Data
0,2167 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2167 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2167 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Version for
Colour
Item no.
STD-D3C GW ROR1
Single 33°
Pure orange; RAL 2004
6120832
STD-D3C GW MZGN1
Single 33°
Mint green; RAL 6029
6120834
STD-D3C GW SRO1
Single 33°
Signal red; RAL 3001
6120836
Colour
STD-D3C GW ROR1
Item no.
6120832
Version for
Single 33°
Colour
Pure orange; RAL 2004
STD-D3C GW MZGN1
Item no.
6120834
Version for
Single 33°
Colour
Mint green; RAL 6029
STD-D3C GW SRO1
Item no.
6120836
Version for
Single 33°
Colour
Signal red; RAL 3001
