Socket 0°, Connect 80, protective contact, triple
Type STD-D0C8 RW3
Item no. 6120452
EAN 4012196050437



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Protective contact socket with connection to side, triple 0°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1, suitable for the installation in Rapid 80 device installation trunking systems.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 176 mm |
|---|---|
| Height | 76 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Power reserve | no |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 3 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 42 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | Protective contact |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | triple 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® socket |
Environmental Data
0,9091 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9091 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9091 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-D0C8 RW3
3
triple 0°
Pure white; RAL 9010
6120452
STD-D0C8 ROR3
3
triple 0°
Pure orange; RAL 2004
6120454
STD-D0C8 MZGN3
3
triple 0°
Mint green; RAL 6029
6120456
STD-D0C8 SRO3
3
triple 0°
Signal red; RAL 3001
6120458
STD-D0C8 SWGR3
3
triple 0°
Black-grey; RAL 7021
6120460
STD-D0C8 AL3
3
triple 0°
Aluminium painted
6120462
Colour
STD-D0C8 RW3
Item no.
6120452
Number of units
3
Version for
triple 0°
Colour
Pure white; RAL 9010
STD-D0C8 ROR3
Item no.
6120454
Number of units
3
Version for
triple 0°
Colour
Pure orange; RAL 2004
STD-D0C8 MZGN3
Item no.
6120456
Number of units
3
Version for
triple 0°
Colour
Mint green; RAL 6029
STD-D0C8 SRO3
Item no.
6120458
Number of units
3
Version for
triple 0°
Colour
Signal red; RAL 3001
STD-D0C8 SWGR3
Item no.
6120460
Number of units
3
Version for
triple 0°
Colour
Black-grey; RAL 7021
STD-D0C8 AL3
Item no.
6120462
Number of units
3
Version for
triple 0°
Colour
Aluminium painted
